HUBBELL CANADA
Image of C11LH1 C11LH1, Cast Bronze Clamp, Cable to Water Pipe

C11LH1, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11LH1

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 1/2" - 1" Water Pipe, 1/2" hub.

  • Cast bronze clamps for conduit
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11LH1

EU RoHS Indicator

No

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Sub Brand

CONDUIT

Type

WaterPipe Gounding Connectors

UPC

781810142141

UPC 14 Digit GTIN

00781810142141

Dimensions

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - Pad Width inch

0.97 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size Range

10 AWG - 6 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

50