HUBBELL CANADA
Image of C11LH3 C11LH3, Cast Bronze Clamp, Cable to Water Pipe

C11LH3, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11LH3

Cast Bronze Clamp,Cable to Water Pipe, 3/0 AWG - 10 AWG, 1/2" - 1" Water Pipe, 1" hub.

  • Cast bronze clamps for conduit
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11LH3

EU RoHS Indicator

Contact Manufacturer

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Sub Brand

CONDUIT

Type

Ground Clamp

UPC

781810142165

UPC 14 Digit GTIN

00781810142165

Dimensions

Dimension - Height inch

2.69 in

Dimension - Height mm

68.3 mm

Dimension - Pad Width inch

1.19 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size Range

10 AWG - 3/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

50