HUBBELL CANADA
Image of C22HD4/0DB C22HD4/0DB, Cast Bronze Ground Clamp for Water Pipe to Tap Conductor

C22HD4/0DB, Cast Bronze Ground Clamp for Water Pipe to Tap Conductor

Brand: Burndy

Catalog ID: C22HD4/0DB

Cast Bronze Ground Clamps, 3.60 in L, 1-1/4"- 2" Water Pipe (Run), #8 - 4/0 Ground (Tap).

  • Connects grounding conductor, EMT or rigid conduit to water pipe, copper tube, ground rod or rebar
  • Hub swings 360° for easy alignment
  • Reverse bottom clamp for smaller size rebar or rod

General

Application

For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar And Direct Burial

Catalog Number

C22HD4/0DB

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

50 LBS/in

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Sub Brand

CLAMP

Type

WaterPipe Gounding Connectors

UPC

781810353196

UPC 14 Digit GTIN

00781810353196

Dimensions

Dimension - Height fraction

2.888888888888889 in

Dimension - Height inch

2.89 in

Dimension - Height mm

68.6 mm

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Conductor Related

Conductor - Copper Str Size Range

8 AWG - 4/0 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 -2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Logistics

Carton Quantity

45