HUBBELL CANADA
Image of C22JPT C22JPT, Cast Bronze Clamp, Cable to Water Pipe

C22JPT, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C22JPT

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG - 6 AWG, 1-1/4" - 2" Water Pipe, 1/2" Hub.

  • Cast bronze clamp for conduit
  • Pressure bar type conduit hub adjusts for 1/2", 3/4" EMT, or 1/2" rigid conduit
  • Supplied with zinc plated hardware

General

Catalog Number

C22JPT

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

UPC

781810142264

UPC 14 Digit GTIN

00781810142264

Dimensions

Dimension - Height inch

2.70 in

Dimension - Height mm

68.6 mm

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

1