HUBBELL CANADA
Image of C37SA C37SA - Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"- Volume 11.0 Cubic Inches

C37SA - Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"- Volume 11.0 Cubic Inches

Brand: Killark

Catalog ID: C37SA

Duraloy 7 Series - Aluminum Conduit Body - C Type - Hub Size 1"-Volume 11.0 Cubic Inches

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

C37SA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936080420

Dimensions

Dimensions

8 in x 2 in x 2 in

Gross Weight with Packaging

0.66

Height

2 in

Hub Size

1"

Length

8 in

Width

2 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

C

Logistics

Carton Quantity

25