HUBBELL CANADA
C4, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube
Image of C4 C4, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

C4, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

Brand: Burndy

Catalog ID: C4

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 2-1/2"- 4" Water Pipe.

  • Connects grounding conductor to water pipe or copper tube
  • Supplied with Zinc-plated steel hardware

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube

Catalog Number

C4

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Trade Name

N

Type

Ground Clamp

UPC

781810142325

UPC 14 Digit GTIN

00781810142325

Dimensions

Dimension - Height inch

4.13 in

Dimension - Height mm

104.9 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

159 mm

Dimension - Length Overall inch

6.25 in

Dimension - Pad Width inch

1.88 in

Dimension - Thread Size

-

Dimension - Width inch

0.96 in

Dimension - Width mm

24 mm

Dimensions

6.31 in x 1 in x 4.53 in

Height

4.53 in

Length

6.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Conductor - Rebar Size Range

N/A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Listed Direct Burial

N

Certification - UL Recognized

N

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

12

Pallet Quantity

1728