HUBBELL CANADA
Image of C4LH1 C4LH1, Cast Bronze Clamp, Cable to Water Pipe

C4LH1, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C4LH1

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 2-1/2" - 4" Water Pipe, 1/2" hub.

  • Cast bronze clamp for grounding rigid conduit systems
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C4LH1

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

UPC

781810142219

UPC 14 Digit GTIN

00781810142219

Dimensions

Dimension - Height inch

4.56 in

Dimension - Height mm

115.8 mm

Dimension - Pad Width inch

2.44 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size Range

10 AWG - 6 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

30