HUBBELL CANADA
C66_Photo_ColorCMYK

C61, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C61

Cast Bronze Clamp, Cable to Water Pipe, 6 AWG ( Sol.), 1/2" - 1" Water Pipe.

For grounding rigid conduit systems

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C61

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Sub Brand

C DIE

Type

WaterPipe Gounding Connectors

UPC

781810142448

UPC 14 Digit GTIN

00781810142448

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - Pad Width inch

1.06 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50