HUBBELL CANADA
Image of HWKF120 Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

Brand: Hubbell Premise Wiring

Catalog ID: HWKF120

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 120VAC, 60Hz

  • 114CFM
  • 120VAC
  • 60Hz

120 VAC

General

Application

QUADCAB Accessories

Catalog Number

HWKF120

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Fan Kit

UPC

662620838731

Dimensions

Width

17.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

95