HUBBELL CANADA
Image of HWKF230 Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 230VAC, 50Hz

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 230VAC, 50Hz

Brand: Hubbell Premise Wiring

Catalog ID: HWKF230

Cabinet Accessory, Fan Kit for QUADCAB, 114CFM, 230VAC, 50Hz

  • 114CFM
  • 230VAC
  • 50Hz

230 VAC

General

Application

QUADCAB Accessories

Catalog Number

HWKF230

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Fan Kit

UPC

662620838748

Dimensions

Width

17.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1