HUBBELL CANADA
Image of REKR32 Cabinet Accessory, REBOX® Trim Kit 32"

Cabinet Accessory, REBOX® Trim Kit 32"

Brand: Hubbell Premise Wiring

Catalog ID: REKR32

Cabinet Accessory, REBOX® Trim Kit 32"

REBOX® Trim Kit 32"

Recessed Mounting Kit

General

Application

REBOX® Enclosure Accessories

Catalog Number

REKR32

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Recessed Mounting Kits

UPC

662620845852

Dimensions

Thickness

0.0781

Width

11.4 in

Certifications And Compliance

EU RoHS Indicator

Yes