HUBBELL CANADA
Image of CKSSD Cabinet Components, Equipment Shelf, Stationary

Cabinet Components, Equipment Shelf, Stationary

Brand: Hubbell Premise Wiring

Catalog ID: CKSSD

Cabinet Components, Equipment Shelf, Stationary

Stationary

Stationary Shelf

General

Application

Full Size Cabinet Accessory

Catalog Number

CKSSD

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Type

Shelves

UPC

662620844268

Dimensions

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes