HUBBELL CANADA
Image of HSQKMB26 Cabinet Components, Mobile Base for Quad Cab, 26" H

Cabinet Components, Mobile Base for Quad Cab, 26" H

Brand: Hubbell Premise Wiring

Catalog ID: HSQKMB26

Cabinet Components, Mobile Base for Quad Cab, 26" H

26" H

Mobile Base

General

Application

QUADCAB Accessories

Catalog Number

HSQKMB26

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Mobile Bases

UPC

662620855400

Dimensions

Thickness

0.0781

Width

25.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1