HUBBELL CANADA
Image of HSQKMB36 Cabinet Components, Mobile Base for Quad Cab, 36" H

Cabinet Components, Mobile Base for Quad Cab, 36" H

Brand: Hubbell Premise Wiring

Catalog ID: HSQKMB36

Cabinet Components, Mobile Base for Quad Cab, 36" H

36" H

Mobile Base

General

Application

QUADCAB Accessories

Catalog Number

HSQKMB36

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Mobile Bases

UPC

662620855417

Dimensions

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1