
Brand: Hubbell Premise Wiring
Catalog ID: MCCPSS19TS
4 Front 4 Rear Outlets
Application
15A-120V
Catalog Number
MCCPSS19TS
Color
EU RoHS Indicator
Yes
Item Type
Receptacle Type
NEMA 5-15R
Sensing Range
19 IN
Sub Brand
Power Distribution
Type
Rack Mount
UPC
662620802770
Depth
5.25
Thickness
0.0781
Amperage Rating
15 A
Current Amperage Description
15 A
Voltage Rating
120 V
EU RoHS Indicator
Yes
Industry Standard(s)
UL
Sensing Range
19 IN
Carton Quantity
1