HUBBELL CANADA
Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black
Image of HSQ24S36 Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ24S36

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

  • QUADCAB 24" H x 36" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ24S36

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853444

Dimensions

Cubic Capacity

20908.8 cu.in

Depth

36

Height

24 in

Thickness

0.0781

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern