HUBBELL CANADA
Image of HSQ36S Cabinet Components, QUADCAB 36" H x 20" D, Solid Door, Black

Cabinet Components, QUADCAB 36" H x 20" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ36S

Cabinet Components, QUADCAB 36" H x 20" D, Solid Door, Black

  • QUADCAB 36" H x 20" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ36S

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853222

Dimensions

Cubic Capacity

19008 cu.in

Depth

20

Height

36 in

Thickness

0.0781

Width

26.4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern