HUBBELL CANADA
Cabinet Components, QUADCAB 36" H x 36" D, Solid Door, Black
Image of HSQ36S36 Cabinet Components, QUADCAB 36" H x 36" D, Solid Door, Black

Cabinet Components, QUADCAB 36" H x 36" D, Solid Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ36S36

Cabinet Components, QUADCAB 36" H x 36" D, Solid Door, Black

  • QUADCAB 36" H x 36" D
  • Solid Door
  • Black

Solid Door

General

Catalog Number

HSQ36S36

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853468

Dimensions

Cubic Capacity

31363.2 cu.in

Depth

36 in

Height

36 in

Thickness

0.0781

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern