HUBBELL CANADA
Image of HSQ48 Cabinet Components, QUADCAB 48" H x 20" D, Window Door, Black

Cabinet Components, QUADCAB 48" H x 20" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ48

Cabinet Components, QUADCAB 48" H x 20" D, Window Door, Black

  • QUADCAB 48" H x 20" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ48

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853185

Dimensions

Cubic Capacity

25824 cu.in

Depth

20

Height

48 in

Thickness

0.0781

Width

26.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern