HUBBELL CANADA
Image of HSQ4826 Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

Brand: Hubbell Premise Wiring

Catalog ID: HSQ4826

Cabinet Components, QUADCAB 48" H x 26" D, Window Door, Black

  • QUADCAB 48" H x 26" D
  • Window Door
  • Black

Door with Window

General

Catalog Number

HSQ4826

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853307

Dimensions

Cubic Capacity

39561.6 cu.in

Depth

26

Height

48 in

Thickness

0.0781

Width

31.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern