HUBBELL CANADA
Cabinet Components, QUADCAB Soild Door, 4' Height, White
Image of HQKSD48W Cabinet Components, QUADCAB Soild Door, 4' Height, White

Cabinet Components, QUADCAB Soild Door, 4' Height, White

Brand: Hubbell Premise Wiring

Catalog ID: HQKSD48W

Cabinet Components, QUADCAB Soild Door, 4' Height, White

  • 4' Height
  • White

Solid Door

General

Application

QUADCAB Accessories

Catalog Number

HQKSD48W

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Front Doors

UPC

662620845692

Dimensions

Thickness

0.05

Width

24.2 in

Certifications And Compliance

EU RoHS Indicator

Yes