HUBBELL CANADA
Image of REKFP Cabinet Hardware, Patch Panel Bracket

Cabinet Hardware, Patch Panel Bracket

Brand: Hubbell Premise Wiring

Catalog ID: REKFP

Cabinet Hardware, Patch Panel Bracket

Patch Panel Bracket

Fiber Optic Bracket

General

Application

QUADCAB Accessories

Catalog Number

REKFP

EU RoHS Indicator

Yes

Item Type

Material

Composite

Type

Fiber Bracket

UPC

662620824505

Dimensions

Width

6.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1