HUBBELL CANADA
Image of MCCMV5BK10 Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black
Discontinued

Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV5BK10

Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Black

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

MCCMV5BK10

Color

Black

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Fasteners

UPC

662620801711

Dimensions

Length

5 in

Thickness

0.065

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

600 lb.

Logistics

Carton Quantity

5