HUBBELL CANADA
Image of MCCMV9OS10 Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Brand: Hubbell Premise Wiring

Catalog ID: MCCMV9OS10

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

MCCMV9OS10

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

600 lb.

UPC

662620801643

Dimensions

Length

9 in

Thickness

0.065

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

600 lb.

Logistics

Carton Quantity

5