HUBBELL CANADA
Image of HPWCVFBK120 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFBK120

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 120", Black

  • Pucks feature a long length that can be cut to length
  • Protect cable with wide band straps to prevent over tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

HPWCVFBK120

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Velcro Spools

UPC

662620820675

Dimensions

Length

10 ft

Thickness

0.05

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

600 lb.

Logistics

Carton Quantity

100