HUBBELL CANADA
Image of HPWCVFBL8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFBL8

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

General

Application

Cable Management

Catalog Number

HPWCVFBL8

Color

EU RoHS Indicator

Yes

Item Type

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

450 lb.

Type

Velcro Cable Ties

UPC

662620820668

Dimensions

Thickness

0.05

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Tensile Strength

450 lb.

Logistics

Carton Quantity

12