
Brand: Hubbell Premise Wiring
Catalog ID: HPWCVFRD8
Velcro Fastener
Application
Cable Management
Catalog Number
HPWCVFRD8
Color
EU RoHS Indicator
Yes
Item Type
Lock Mechanism
Hook & Loop
Material
Nylon
Specifications
Material - Velcro
Tensile Strength
450 lb.
Type
Velcro Cable Ties
UPC
662620820620
Thickness
0.05
Width
0.75 in
EU RoHS Indicator
Yes
Tensile Strength
450 lb.
Carton Quantity
12