HUBBELL CANADA
Image of WBB24 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 4" Deep

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 4" Deep

Brand: Hubbell Premise Wiring

Catalog ID: WBB24

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 4" Deep

  • Bottom Hinged
  • 2 Rack Units
  • 4" Deep

Standard Product

General

Application

Bottom Hinge

Catalog Number

WBB24

Color

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660257

Dimensions

Depth

4 in

Size

2U

Width

19 in

Conductor Related

Wire Size

24 Menne

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA

Logistics

Carton Quantity

1

Pallet Quantity

180