HUBBELL CANADA
Cable Management, MAX Series, Vertical, 10" Wide, 20" Deep, Double Sided
Image of VM1020 Cable Management, MAX Series, Vertical, 10" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 10" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM1020

Cable Management, MAX Series, Vertical,10" Wide, 20" Deep, Double Sided

  • Vertical
  • 10" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM1020

UPC

662620554297

Dimensions

Width

10 in