HUBBELL CANADA
Image of VM1213 Cable Management, MAX Series, Vertical, 12" Wide, 13" Deep, With Gates and Spools

Cable Management, MAX Series, Vertical, 12" Wide, 13" Deep, With Gates and Spools

Brand: Hubbell Premise Wiring

Catalog ID: VM1213

Cable Management, MAX Series, Vertical,12" Wide, 13" Deep, With Gates and Spools

  • Vertical
  • 12" Wide
  • 13" Deep
  • With Gates and Spools

General

Catalog Number

VM1213

UPC

662620554259

Dimensions

Width

12 in