HUBBELL CANADA
Cable Management, MAX Series, Vertical, 6" Wide, 18" Deep, RR, With Cable Basket
Image of VM618 Cable Management, MAX Series, Vertical, 6" Wide, 18" Deep, RR, With Cable Basket
Discontinued

Cable Management, MAX Series, Vertical, 6" Wide, 18" Deep, RR, With Cable Basket

Brand: Hubbell Premise Wiring

Catalog ID: VM618

Cable Management, MAX Series,Vertical,6" Wide, 18" Deep, RR, With Cable Basket

  • Vertical
  • 6" Wide
  • 18" Deep
  • RR
  • With Cable Basket

General

Catalog Number

VM618

UPC

662620247397

Dimensions

Width

6 in