HUBBELL CANADA
Image of VM818 Cable Management, MAX Series, Vertical, 8" Wide, 18" Deep, RR, With Cable Basket

Cable Management, MAX Series, Vertical, 8" Wide, 18" Deep, RR, With Cable Basket

Brand: Hubbell Premise Wiring

Catalog ID: VM818

Cable Management, MAX Series,Vertical,8" Wide, 18" Deep, RR, With Cable Basket

  • Vertical
  • 8" Wide
  • 18" Deep
  • RR
  • With Cable Basket

General

Catalog Number

VM818

UPC

662620247403

Dimensions

Width

8 in

Logistics

Carton Quantity

1