HUBBELL CANADA
Image of VM820 Cable Management, MAX Series, Vertical, 8" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 8" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM820

Cable Management, MAX Series,Vertical,8" Wide, 20" Deep, Double Sided

  • Vertical
  • 8" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM820

UPC

662620554280

Dimensions

Width

8 in