HUBBELL CANADA
Image of HLX1518G Cable Management, Wall Support Bracket, Angled, 18", Gray

Cable Management, Wall Support Bracket, Angled, 18", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX1518G

Cable Management, Wall Support Bracket, Angled, 18", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Wall Support Bracket

General

Application

Ladder Rack

Catalog Number

HLX1518G

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Elevation Kits

UPC

662620841267

Dimensions

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Yes