HUBBELL CANADA
Image of HLX24G Cable Management, Wall Support Bracket, Angled, 24", Gray

Cable Management, Wall Support Bracket, Angled, 24", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLX24G

Cable Management, Wall Support Bracket, Angled, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Wall Support Bracket

General

Application

Ladder Rack

Catalog Number

HLX24G

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620841274

Dimensions

Width

24 in

Certifications And Compliance

EU RoHS Indicator

Yes