HUBBELL CANADA
Image of C5EPRPW Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, White

Cable, SPEEDGAIN« Category 5E, Plenum/REELEX, White

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRPW

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, White

  • Category 5e
  • Plenum/REELEX
  • White

UTP

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C5EPRPW

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201238

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

White

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000