Brand: TradeSelect
Catalog ID: CS11
Trade size: 12/2-10/2, Carton Quantity: 250, Case Quantity: 5000
Application
Used to secure non-metallic sheather or armoured cable to wood surfaces
Catalog Number
CS11
Material
Aluminum
Type
Cable Strap
UPC
626463032633
Certified Listed
CSA