HUBBELL CANADA
Image of CS10 Cable Strap Alum Nmd 14/2, CS10
Image of CS10 Cable Strap Alum Nmd 14/2, CS10
Image of CS10 Cable Strap Alum Nmd 14/2, CS10

Cable Strap Alum Nmd 14/2, CS10

OR

Brand: TradeSelect

Catalog ID: CS10

CABLE STRAP ALUM NMD 14/2

Trade size: 14/2, Carton Quantity: 250, Case Quantity: 5000

Product details

General

Application

Used to secure non-metallic sheather or armoured cable to wood surfaces

Catalog Number

CS10

Material

Aluminum

Type

Cable Strap

UPC

626463032626

Certifications And Compliance

Certified Listed

CSA

Resources and downloads