HUBBELL CANADA
Image of HCTBK164 CableTrak Bracket Kit, for HCT164 Series

CableTrak Bracket Kit, for HCT164 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCTBK164

CableTrak Bracket Kit, for HCT164 Series

The design of CableTrak carriers provides easy access to components during installation and repair. The track’s flip top designallows the installer to lay cable and hose components directly into the track instead of pulling them through the length of the track. Hubbell CableTrak carriers can be ordered as assembled kits with brackets or by the foot without brackets. The final length of the track is easily customized by adding or removing sections of track or individual links with a flat head screwdriver.

for HCT164 Series

Standard Product

General

Application

Cable and Hose Carrier

Catalog Number

HCTBK164

Color

EU RoHS Indicator

No

Item Type

Material

Nylon, Fiberglass Reinforced

Specifications

  • Applications - Machine tool, robotic automation, material handling
  • Material - Fiberglass reinforced nylon

UPC

783585343839

Electrical Ratings

Connectivity

Snap Together Sections

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10