HUBBELL CANADA
Image of HW-CARRYINGHANDLE Carrying Handle Non-Metallic-Black

Carrying Handle Non-Metallic-Black

Brand: Wiegmann

Catalog ID: HW-CARRYINGHANDLE

Carrying Handle Non-Metallic-Black

Non-Metallic black handle.

Non-Metallic black handle.

General

Accessory Type

Handle

Catalog Number

HW-CARRYINGHANDLE

Color

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858729

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1