HUBBELL CANADA
Image of HBL20446 Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.

Cast aluminum, wet locations only when cover “closed” and damp locations, red finish.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20446

Cast aluminum, wet locations only when cover 'closed' and damp locations, red finish.

For use with 30A, 4 wire Hubbellock receptacles

Standard Product

General

Application

30A, 4 wire Hubbellock receptacle

Catalog Number

HBL20446

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808994

Dimensions

Dimensions

4.37 in x 2.84 in x 1.16 in

Height

1.16 in

Length

4.37 in

Weight

0.4 lb

Width

2.84 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10