
Brand: Hubbell Premise Wiring
Catalog ID: SP6
Cobra-Lock™ Termination
Application
Catalog Number
SP6
Color
Performance
TIA Channel Compliant
Series
Cobra-Lock™ Series
Size
0.62 (16) x 0.56 (14) x 2.0 (51)
Style
RJ-45 Plug
Type
UPC
662620612904
Dimensions
0.62 (16) x 0.56 (14) x 2.0 (51)
Size
0.62 (16) x 0.56 (14) x 2.0 (51)
Withstand Voltage
1,000 Vac @ 60 Hz
Industry Standard(s)
Performance
TIA Channel Compliant
Carton Quantity
24
Number of Pieces in Package
1
Pallet Quantity
7920