HUBBELL CANADA
Image of HJS6GN Category 6 Shielded Jack with Cobra-Lock™ Series Termination

Category 6 Shielded Jack with Cobra-Lock™ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJS6GN

NEXTSPEED® Shielded Category 6 is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 250MHz for 5GBASE-T assurance. NEXTSPEED® shielded provides the highest level of reliability in the industry with added protection against external noise and EMI.

  • Third Party Verified Category 6 Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

General

Application

Up to 5GBASE-T, 802.3bt POE

Catalog Number

HJS6GN

Color

Construction Material - Main

Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack with Cobra-Lock

Material - Housing

Diecast Zinc

Mounting Type

Snap-fit

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6 Component, Third Party Verified

Series

Cobra-Lock™ Series

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Specifications

  • Wire Compatibility: 24-22 AWG Solid
  • Plug Compatibility:RJ-11 to 45

Style

RJ-45 Jack

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack with Cobra-Lock

UPC

662620662091

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Display Size

Standard Sized Product

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Connectivity

RJ45 Jack to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6 Component, Third Party Verified

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

24

Number of Pieces in Package

1