
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5100P9WSH
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight, Mod Version
Application
High Ampacity Connections
Catalog Number
HBL5100P9WSH
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Style
Standard Service
Type
Watertight Plug
UPC
783585405230
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3-Phase 120/208V AC kV
Wattage
20800
Number Of Wires
5-Wire Grounding
Wire Size
#3 AWG to #1/0 AWG Copper Wire Only
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Cord Type
All Portable
Number Of Poles
4-Pole
Carton Quantity
6
Pallet Quantity
126