HUBBELL CANADA
Image of CB14212PK CB14212PK Copper Ground Bar/Bus Bar

CB14212PK Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14212PK

1/4" x 2" x 12", P Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14212PK

Material

Copper

UPC

781810571781

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168