HUBBELL CANADA
Image of CB14412CK CB14412CK Copper Ground Bar/Bus Bar

CB14412CK Copper Ground Bar/Bus Bar

OR

Brand: Burndy

Catalog ID: CB14412CK

1/4" x 4" x 12", C Hole Pattern, Copper Ground Bar with insulators and brackets

General

Catalog Number

CB14412CK

Material

Copper

UPC

781810571798

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90