

Brand: Burndy
Catalog ID: CBG13G6W
Catalog Number
CBG13G6W
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810452912
UPC 14 Digit GTIN
00781810452912
Dimension - L Length Overall mm
330 mm
Dimension - Length Overall inch
13.00 in
Dimensions
13 in x 1.57 in x 0.25 in
Height
0.25 in
Length
13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.57 in
Rating - Indoor Amperage
415
Rating - Outdoor Amperage
495
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1