HUBBELL CANADA
CCD, Insulated Cover for Compression C Connector
Image of CCD CCD, Insulated Cover for Compression C Connector

CCD, Insulated Cover for Compression C Connector

Brand: Burndy

Catalog ID: CCD

Insulating Cover for Compression C Connector,5.57 L.

  • High Density Polyethylene Cover
  • One piece design, no extra hardware needed
  • Supplied in Black

General

Application

For D Die Tap Connectors

Catalog Number

CCD

EU RoHS Indicator

Yes

Material

Polyethylene, High Density

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

CC

UPC

781810132203

UPC 14 Digit GTIN

00781810132203

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Length Overall inch

5.57 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3750