HUBBELL CANADA
Image of CCFBGFR CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

Brand: Burndy

Catalog ID: CCFBGFR

Flame retardant H-retardant cover, #8-#6 AWG, Green.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

General

Application

Cover

Catalog Number

CCFBGFR

Color

Color Code

Orange

Material

POLYCARBONATE

Operating Temperature

90 °C

Temperature Rating

194

UPC

781810438145

UPC 14 Digit GTIN

00781810438145

Dimensions

Dimension - Height inch

1.16 in

Dimension - Width inch

0.85 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

8 AWG-6 AWG

Conductor - Copper Str Compact Size

8 AWG-6 AWG

Conductor - Copper Str Size Range

#8 AWG-#6 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.65 in

Conductor Type

CODE/FLEX

Wire Size

8 AWG-6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Operating Temperature

90 °C

Temperature Rating

194

Logistics

Carton Quantity

100

Pallet Quantity

3300