HUBBELL CANADA
Image of CCFDXFR CCFDXFR, Clear Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

CCFDXFR, Clear Cover, Flame retardant cover for YH2929, 250 kcmil H-Tap

Brand: Burndy

Catalog ID: CCFDXFR

Flame retardant H-retardant cover, 250 kcmil, Purple.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

General

Application

Cover

Catalog Number

CCFDXFR

Color

Color Code

Purple

EU RoHS Indicator

Yes

Fire Resistance

Material

POLYCARBONATE

Operating Temperature

90 °C

Sub Brand

FLAME RETARDENT COVER

Temperature Rating

194

Type

CCF-FR,Flame Retardant

UPC

781810452141

UPC 14 Digit GTIN

00781810452141

Dimensions

Dimension - Height inch

2.46 in

Dimension - Maximum Conductor Size Accommodated

250 kcmil

Dimension - Width inch

1.57 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

250 KCMIL

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor - Max Length

0.95 in

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - 94V0 Rated

Y

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Operating Temperature

90 °C

Temperature Rating

194

Logistics

Carton Quantity

5

Pallet Quantity

450